MK12DX128VMC5 Product Information|NXP

Features


Kinetis® K12-50 MHz, Microcontrollers (MCUs) with Optimized Features based on Arm® Cortex®-M4 Core

Package


LFBGA121: LFBGA121, plastic, low profile fine-pitch ball grid array; 121 bumps; 0.65 mm pitch; 8 mm x 8 mm x 1.3 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
50
SRAM (kB)
32
Flash (kB)
192
EEPROM (kB)
0.004
UART
4
SPI
2
I2C
2
ParameterValue
GPIO
60
ADC (16 bit)
1
16-bit PWM
12
Security
CRC
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK12DX128VMC5(935317693557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
196.45

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK12DX128VMC5
(935317693557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MK12DX128VMC5
(935317693557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK12DX128VMC5
(935317693557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK12DX128VMC5
(935317693557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK12DX128VMC5
(935317693557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about K12_50

The Kinetis® K12 50 MHz family of baseline MCUs targets cost-sensitive applications requiring low power and processing efficiency.

  • Includes robust analog, communication, control and timing peripherals
  • Provides upgrade from mechanical to touch keypad, rotary and slider interfaces
  • Operates in all low-power modes with minimal current added
  • Supports multiple communication interfaces for efficient data exchange, industrial network bridging and audio system interfacing
  • Reduces overall system cost by eliminating the need for external voltage reference
  • Secures data transfer and storage
  • Shares the Kinetis portfolio's scalability and comprehensive development support
More