MK12DN512VLH5 Product Information|NXP

Features


Kinetis® K12-50 MHz, Microcontrollers (MCUs) with Optimized Features based on Arm® Cortex®-M4 Core

Package


LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body

Buy Options

MK12DN512VLH5

Active

12NC: 935314795557

Details

Quantity

Unit Pricing

1 - 25$5.71
26 - 99$5.27
100+$4.83

Order

$5.71 USD
In Stock:800
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
50
SRAM (kB)
64
Flash (kB)
512
UART
3
SPI
1
I2C
2
ParameterValue
GPIO
44
ADC (16 bit)
1
16-bit PWM
12
Security
CRC
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK12DN512VLH5(935314795557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55
MK12DN512VLH5R(935314795528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK12DN512VLH5
(935314795557)
No
3
260
40
MK12DN512VLH5R
(935314795528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MK12DN512VLH5
(935314795557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)
MK12DN512VLH5R
(935314795528)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK12DN512VLH5
(935314795557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK12DN512VLH5R
(935314795528)
MK12DN512VLH5
(935314795557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK12DN512VLH5R
(935314795528)
MK12DN512VLH5
(935314795557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MK12DN512VLH5R
(935314795528)

More about K12_50

The Kinetis® K12 50 MHz family of baseline MCUs targets cost-sensitive applications requiring low power and processing efficiency.

  • Includes robust analog, communication, control and timing peripherals
  • Provides upgrade from mechanical to touch keypad, rotary and slider interfaces
  • Operates in all low-power modes with minimal current added
  • Supports multiple communication interfaces for efficient data exchange, industrial network bridging and audio system interfacing
  • Reduces overall system cost by eliminating the need for external voltage reference
  • Secures data transfer and storage
  • Shares the Kinetis portfolio's scalability and comprehensive development support
More