MK11DX128AVMC5 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
50
SRAM (kB)
32
Flash (kB)
192
EEPROM (kB)
0.004
UART
4
SPI
2
I2C
2
ParameterValue
GPIO
64
ADC (16 bit)
1
16-bit PWM
12
Security
CA, CRC, RNG, TD
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK11DX128AVMC5(935323519557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
196.45

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK11DX128AVMC5
(935323519557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MK11DX128AVMC5
(935323519557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK11DX128AVMC5
(935323519557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK11DX128AVMC5
(935323519557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK11DX128AVMC5
(935323519557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about K11_50

The Kinetis® K11 50 MHz baseline MCUs, built on the Arm® Cortex®-M4 core, are optimized for cost-sensitive applications requiring low-power, security encryption, tamper detection and processing efficiency. This family shares the comprehensive enablement and scalability of the Kinetis portfolio.

Please contact your local NXP representative to download the K11 Security Data sheet and Reference Manual documents (under NDA).