Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis® K11-50 MHz, Anti-Tamper Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
LQFP80: LQFP80, plastic, low profile quad flat package; 80 terminals; 0.5 mm pitch; 12 mm x 12 mm x 1.6 mm body
12NC: 935324828557
Details
Quantity
Unit Pricing
1 - 25 | $5.76 |
26 - 99 | $5.32 |
100+ | $4.87 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Core Type | Arm Cortex-M4 |
Operating Frequency [Max] (MHz) | 50 |
SRAM (kB) | 32 |
Flash (kB) | 320 |
EEPROM (kB) | 0.004 |
UART | 4 |
SPI | 2 |
I2C | 2 |
Parameter | Value |
---|---|
GPIO | 60 |
ADC (16 bit) | 1 |
16-bit PWM | 12 |
Security | CA, CRC, RNG, TD |
Supply Voltage [min] (V) | 1.71 |
Supply Voltage [max] (V) | 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MK11DX256AVLK5(935324828557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 491.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MK11DX256AVLK5 (935324828557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MK11DX256AVLK5 (935324828557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MK11DX256AVLK5 (935324828557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MK11DX256AVLK5 (935324828557) | 2022-10-05 | 2023-01-03 | 202209021F01 | C90TFS LQFP80 Assembly Site Expansion from ASE-CL to TFME |
MK11DX256AVLK5 (935324828557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The Kinetis® K11 50 MHz baseline MCUs, built on the Arm® Cortex®-M4 core, are optimized for cost-sensitive applications requiring low-power, security encryption, tamper detection and processing efficiency. This family shares the comprehensive enablement and scalability of the Kinetis portfolio.
Please contact your local NXP representative to download the K11 Security Data sheet and Reference Manual documents (under NDA).