MK02FN64VLH10 Product Information|NXP

Features


Kinetis® K02-100 MHz, Microcontrollers (MCUs) with Optimized Features Based on Arm® Cortex®-M4 Core

Package


LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
100
SRAM (kB)
16
Flash (kB)
64
UART
2
SPI
1
I2C
1
ParameterValue
GPIO
46
ADC (16 bit)
1
16-bit PWM
10
Security
CRC
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK02FN64VLH10(935322162557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK02FN64VLH10
(935322162557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MK02FN64VLH10
(935322162557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK02FN64VLH10
(935322162557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK02FN64VLH10
(935322162557)
2023-11-302023-12-01202309006IDatasheet update for MK02FN128VLH10
MK02FN64VLH10
(935322162557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK02FN64VLH10
(935322162557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about K02_100

The entry-level Kinetis® K02 100 MHz MCU offers a streamlined solution with high performance processing efficiency for very low-power applications.

  • Offers low dynamic power consumption and advanced static current consumption with more than 10 flexible low-power modes
  • Helps extend battery life and reduce overall board power supply requirements
  • Delivers outstanding computational power for control algorithms, sensor data processing, audio processing while increasing math accuracy and reducing code size
  • Shares the comprehensive scalability of the Kinetis portfolio
  • Enables faster time-to-market with comprehensive enablement solutions
More