MK02FN128VFM10 Product Information|NXP

Features


Kinetis® K02-100 MHz, Microcontrollers (MCUs) with Optimized Features Based on Arm® Cortex®-M4 Core

Package


HVQFN32: HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.9 mm body

Buy Options

MK02FN128VFM10

Active

12NC: 935315274557

Details

Quantity

Unit Pricing

1 - 25$2.91
26 - 98$2.69
99 - 99$2.46
100+$2.46

Order

$2.91 USD
In Stock:2,380
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
100
SRAM (kB)
16
Flash (kB)
128
UART
2
SPI
1
I2C
1
ParameterValue
GPIO
26
ADC (16 bit)
1
16-bit PWM
10
Security
CRC
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK02FN128VFM10(935315274557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
64.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK02FN128VFM10
(935315274557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MK02FN128VFM10
(935315274557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK02FN128VFM10
(935315274557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK02FN128VFM10
(935315274557)
2023-11-302023-12-01202309006IDatasheet update for MK02FN128VLH10

More about K02_100

The entry-level Kinetis® K02 100 MHz MCU offers a streamlined solution with high performance processing efficiency for very low-power applications.

  • Offers low dynamic power consumption and advanced static current consumption with more than 10 flexible low-power modes
  • Helps extend battery life and reduce overall board power supply requirements
  • Delivers outstanding computational power for control algorithms, sensor data processing, audio processing while increasing math accuracy and reducing code size
  • Shares the comprehensive scalability of the Kinetis portfolio
  • Enables faster time-to-market with comprehensive enablement solutions
More