MIMX9352XVVXMAB Product Information|NXP

Features


i.MX 93 Applications Processor Family – Arm® Cortex®-A55, ML Acceleration, Power Efficient MPU

Package


LFBGA306: LFBGA306, low profile fine-pitched ball grid array package, 306 terminals, 0.5 mm pitch, 11 mm x 11 mm x 1.124 mm body

Buy Options

MIMX9352XVVXMAB

Active

12NC: 935458421557

Details

Order

Order from distributors

MIMX9352XVVXMABR

Active

12NC: 935458421518

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
2 x Arm Cortex-A55
Operating Frequency [Max] (MHz)
1700
Neural Processing Unit
Arm Ethos U-65
External Memory Supported
ECC, LPDDR4 DRAM, LPDDR4X DRAM, NAND FLASH, QSPI
GPU 2D / GPU 3D
PXP - Hardware Compositor
Video/Display features
24-bit Parallel, 4-Lane LVDS, MIPI-DSI-4
ParameterValue
Camera Interfaces
1 x 2-Lane MIPI-CSI, 1 x 8-bit Parallel
CAN
2
Serial Communication
8 x I²C, 8 x SPI, 8 x UART
Audio Specific Modules
8-ch PDM input, MQS, SAI/I2S
USB Controllers
2
Junction Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMX9352XVVXMAB(935458421557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
250.0
MIMX9352XVVXMABR(935458421518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
250.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMX9352XVVXMAB
(935458421557)
No
3
260
40
MIMX9352XVVXMABR
(935458421518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MIMX9352XVVXMAB
(935458421557)
854231
5A992C
G184411
MIMX9352XVVXMABR
(935458421518)
854231
5A992C
G184411

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMX9352XVVXMAB
(935458421557)
2025-04-162025-04-17202503003Ii.MX 93 Security Reference Manual Update to Rev. 5
MIMX9352XVVXMABR
(935458421518)
MIMX9352XVVXMAB
(935458421557)
2025-03-10-202503001Ai.MX 93 Product Line Silicon Revision
MIMX9352XVVXMABR
(935458421518)
MIMX9352XVVXMAB
(935458421557)
2025-03-082025-03-09202502025Ii.MX 93 Errata Update
MIMX9352XVVXMABR
(935458421518)

More about i.MX93

i.MX 93 applications processors deliver efficient machine learning (ML) acceleration and advanced security with integrated EdgeLock® secure enclave to support energy-efficient edge computing.

The i.MX 93 applications processors are the first in the i.MX portfolio to integrate the scalable Arm Cortex-A55 core, bringing performance and energy efficiency to Linux®-based edge applications and the Arm Ethos™-U65 microNPU, enabling developers to create more capable, cost-effective and energy-efficient ML applications.

Optimizing performance and power efficiency for Industrial, IoT and automotive devices, i.MX 93 processors are built with NXP’s innovative Energy Flex architecture. The SoCs offer a rich set of peripherals targeting automotive, industrial and consumer IoT market segments.

Part of the EdgeVerse™ portfolio of intelligent edge solutions, the i.MX 93 family will be offered in commercial, industrial, extended industrial and automotive level qualification and backed by NXP’s product longevity program.

More