Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
i.MX 93 Applications Processor Family – Arm® Cortex®-A55, ML Acceleration, Power Efficient MPU
LFBGA306: LFBGA306, low profile fine-pitched ball grid array package, 306 terminals, 0.5 mm pitch, 11 mm x 11 mm x 1.124 mm body
12NC: 935458416557
Details
Order
12NC: 935458416518
Details
Order
Parameter | Value |
---|---|
Core Type | 2 x Arm Cortex-A55 |
Operating Frequency [Max] (MHz) | 1700 |
External Memory Supported | ECC, LPDDR4 DRAM, LPDDR4X DRAM, NAND FLASH, QSPI |
GPU 2D / GPU 3D | PXP - Hardware Compositor |
Video/Display features | 24-bit Parallel, 4-Lane LVDS, MIPI-DSI-4 |
Camera Interfaces | 1 x 2-Lane MIPI-CSI, 1 x 8-bit Parallel |
Parameter | Value |
---|---|
CAN | 2 |
Serial Communication | 8 x I²C, 8 x SPI, 8 x UART |
Audio Specific Modules | 8-ch PDM input, MQS, SAI/I2S |
USB Controllers | 2 |
Junction Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MIMX9332XVVXMAB(935458416557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 250.0 | |
MIMX9332XVVXMABR(935458416518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 250.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMX9332XVVXMAB (935458416557) | No | 3 | 260 | 40 | |||
MIMX9332XVVXMABR (935458416518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MIMX9332XVVXMAB (935458416557) | 854231 | 5A992C | G184411 |
MIMX9332XVVXMABR (935458416518) | 854231 | 5A992C | G184411 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MIMX9332XVVXMAB (935458416557) | 2025-04-16 | 2025-04-17 | 202503003I | i.MX 93 Security Reference Manual Update to Rev. 5 |
MIMX9332XVVXMABR (935458416518) | ||||
MIMX9332XVVXMAB (935458416557) | 2025-03-10 | - | 202503001A | i.MX 93 Product Line Silicon Revision |
MIMX9332XVVXMABR (935458416518) | ||||
MIMX9332XVVXMAB (935458416557) | 2025-03-08 | 2025-03-09 | 202502025I | i.MX 93 Errata Update |
MIMX9332XVVXMABR (935458416518) |
i.MX 93 applications processors deliver efficient machine learning (ML) acceleration and advanced security with integrated EdgeLock® secure enclave to support energy-efficient edge computing.
The i.MX 93 applications processors are the first in the i.MX portfolio to integrate the scalable Arm Cortex-A55 core, bringing performance and energy efficiency to Linux®-based edge applications and the Arm Ethos™-U65 microNPU, enabling developers to create more capable, cost-effective and energy-efficient ML applications.
Optimizing performance and power efficiency for Industrial, IoT and automotive devices, i.MX 93 processors are built with NXP’s innovative Energy Flex architecture. The SoCs offer a rich set of peripherals targeting automotive, industrial and consumer IoT market segments.
Part of the EdgeVerse™ portfolio of intelligent edge solutions, the i.MX 93 family will be offered in commercial, industrial, extended industrial and automotive level qualification and backed by NXP’s product longevity program.