MIMX9311CVXXMAB Product Information|NXP

MIMX9311CVXXMAB

Active

MIMX9311CVXXMAB

Active

Features


i.MX 93 Applications Processor Family – Arm® Cortex®-A55, ML Acceleration, Power Efficient MPU

Buy Options

No items available

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-A55
Operating Frequency [Max] (MHz)
1700
External Memory Supported
ECC, LPDDR4 DRAM, LPDDR4X DRAM, NAND FLASH, QSPI
GPU 2D / GPU 3D
PXP - Hardware Compositor
Video/Display features
24-bit Parallel
Camera Interfaces
1 x 8-bit Parallel
ParameterValue
CAN
2
Serial Communication
8 x SPI, 8 x UART
Audio Specific Modules
8-ch PDM input, MQS, SAI/I2S
USB Controllers
1
Junction Temperature (Min to Max) (℃)
-40 to 105

Environmental

No information available

Quality

No information available

Shipping

No information available

More about i.MX93

i.MX 93 applications processors deliver efficient machine learning (ML) acceleration and advanced security with integrated EdgeLock® secure enclave to support energy-efficient edge computing.

The i.MX 93 applications processors are the first in the i.MX portfolio to integrate the scalable Arm Cortex-A55 core, bringing performance and energy efficiency to Linux®-based edge applications and the Arm Ethos™-U65 microNPU, enabling developers to create more capable, cost-effective and energy-efficient ML applications.

Optimizing performance and power efficiency for Industrial, IoT and automotive devices, i.MX 93 processors are built with NXP’s innovative Energy Flex architecture. The SoCs offer a rich set of peripherals targeting automotive, industrial and consumer IoT market segments.

Part of the EdgeVerse™ portfolio of intelligent edge solutions, the i.MX 93 family will be offered in commercial, industrial, extended industrial and automotive level qualification and backed by NXP’s product longevity program.

More