Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
i.MX 93 Applications Processor Family – Arm® Cortex®-A55, ML Acceleration, Power Efficient MPU
Parameter | Value |
---|---|
Core Type | 1 x Arm Cortex-A55 |
Operating Frequency [Max] (MHz) | 1700 |
External Memory Supported | ECC, LPDDR4 DRAM, LPDDR4X DRAM, NAND FLASH, QSPI |
GPU 2D / GPU 3D | PXP - Hardware Compositor |
Video/Display features | 24-bit Parallel |
Camera Interfaces | 1 x 8-bit Parallel |
Parameter | Value |
---|---|
CAN | 2 |
Serial Communication | 8 x I²C, 8 x SPI, 8 x UART |
Audio Specific Modules | 8-ch PDM input, MQS, SAI/I2S |
USB Controllers | 1 |
Junction Temperature (Min to Max) (℃) | 0 to 95 |
i.MX 93 applications processors deliver efficient machine learning (ML) acceleration and advanced security with integrated EdgeLock® secure enclave to support energy-efficient edge computing.
The i.MX 93 applications processors are the first in the i.MX portfolio to integrate the scalable Arm Cortex-A55 core, bringing performance and energy efficiency to Linux®-based edge applications and the Arm Ethos™-U65 microNPU, enabling developers to create more capable, cost-effective and energy-efficient ML applications.
Optimizing performance and power efficiency for Industrial, IoT and automotive devices, i.MX 93 processors are built with NXP’s innovative Energy Flex architecture. The SoCs offer a rich set of peripherals targeting automotive, industrial and consumer IoT market segments.
Part of the EdgeVerse™ portfolio of intelligent edge solutions, the i.MX 93 family will be offered in commercial, industrial, extended industrial and automotive level qualification and backed by NXP’s product longevity program.