Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT2167-1 | LFBGA306 | surface mount | bottom | LFBGA | 11 x 11 x 1.124 | 306 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA01874D | 2021-08-11 |
Part | Description | Quick access |
---|---|---|
MIMX9121CVVXCAA | View parametrics | |
MIMX9351XVVXMAB | View parametrics | |
MIMX9131DVVXJAA | View parametrics | |
MIMX9352XVVXMAB | View parametrics | |
MIMX9332XVVXMAB | View parametrics | |
MIMX9331XVVXMAB | View parametrics | |
MIMX9121DVVXCAA | View parametrics | |
MIMX9352CVVXMAB | **BUY NOW** i.MX 93 Applications Processor Family – Arm® Cortex®-A55, ML Acceleration, Power Efficient MPU. | View parametrics |
MIMX9351DVVXMAB | View parametrics | |
MIMX9352DVVXMAB | View parametrics | |
MIMX9131CVVXJAA | View parametrics | |
MIMX9351CVVXMAB | View parametrics | |
MIMX9302DVVXDAB | View parametrics | |
MIMX9301DVVXDAB | View parametrics | |
MIMX9332CVVXMAB | View parametrics | |
MIMX9301CVVXDAB | View parametrics | |
MIMX9332DVVXMAB | View parametrics | |
MIMX9302CVVXDAB | View parametrics | |
MIMX9331DVVXMAB | View parametrics | |
MIMX9331CVVXMAB | View parametrics |