Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LBGA388: LBGA388, low profile ball grid array package, 388 terminals, 0.56 mm minimum pitch, 15 mm x 15 mm x 1.55 mm body, bare die
12NC: 935440331557
Details
12NC: 935440331518
Details
Parameter | Value |
---|---|
Qualification tier | Automotive |
Core Type | 1 x Arm Cortex-M4, 2 x Arm Cortex-A35 |
Operating Frequency [Max] (MHz) | 1200 |
L2 Cache (Max) (KB) | 256 |
SRAM (kB) | 256 |
External Memory Supported | DDR3L SDRAM, FlexSPI, LPDDR4 DRAM, NAND FLASH, SD3.0/eMMC5.1 |
PCIe | 1 x PCIe 3.0 |
Ethernet Type | AVB, Gb Ethernet with TSN |
USB Controllers | 2 |
Parameter | Value |
---|---|
CAN FD | 3 |
Serial Communication | 3 x I²C, 3 x SPI, 4 x UART |
PWM | 4 |
ADC [Number, bits] | 6 x 10 |
SAI | 2 x RX, 2 x Rx/Tx |
SPDIF | Rx/Tx |
ASCR | 1 |
Video/Display features | 18-bit LCDIF |
Security | AHAB, CAAM, SHE, SJC, SNVS, Secure RAM, TRNG, TZ, V2X accelerator |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MIMX8DL1AVNFZAB(935440331557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 635.0 | |
MIMX8DL1AVNFZABR(935440331518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 635.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMX8DL1AVNFZAB (935440331557) | No | 3 | 260 | 40 | |||
MIMX8DL1AVNFZABR (935440331518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MIMX8DL1AVNFZAB (935440331557) | 854231 | 5A992C | G170338 |
MIMX8DL1AVNFZABR (935440331518) | 854231 | 5A992C | G170338 |
Extending the scalable range of the i.MX 8 series, the i.MX 8XLite family is composed of common subsystems and architecture from the higher-end i.MX 8X family, establishing a range of cost-performance scaling and high levels of software reuse. Supported with an expansive software ecosystem and dedicated Hardware Security Modules to enable telematics solutions and vehicle-to-everything (V2X) applications with a single processor while retaining efficient performance.
i.MX 8XLite applications include vehicle telematics, vehicle-to-vehicle (V2V) and vehicle-to-infrastructure (V2I) solutions, road infrastructure connectivity, industrial equipment and building control.