MGD3160AM335EK Product Information|NXP

Buy Options

MGD3160AM335EKR2

Active

12NC: 935426682518

Details

Order

Order from distributors

Operating Features

ParameterValue
Device Function
HV Isolated IGBT & SiC Single gate driver IC
Logic Level (V)
3.3
Frequency (Max) (kHz)
100
Load Current (IL) [TYP] (A)
15
Number of Channels
1
Protection
desaturation, overtemperature, real time monitor, segmented drive, short-circuit, two-level turn off, undervoltage
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))
500
Load Supply Voltage (Min) (V)
-12
ParameterValue
Load Supply Voltage (Max) (V)
25
Supply Voltage [min] (V)
4.5
Supply Voltage [max] (V)
40
Interface and Input Control
SPI / PWM
SPI [bits]
24
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
ASIL Certification
up to ASIL D

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MGD3160AM335EK(935426682574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
510.0
MGD3160AM335EKR2(935426682518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
510.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MGD3160AM335EK
(935426682574)
ISO 26262
3
260
40
MGD3160AM335EKR2
(935426682518)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MGD3160AM335EK
(935426682574)
854239
MGD3160AM335EKR2
(935426682518)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MGD3160AM335EK
(935426682574)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MGD3160AM335EKR2
(935426682518)

More about GD3160

The GD3160 is an improved, advanced single-channel high-voltage isolated gate driver with enhanced features for driving and protecting silicon carbide (SiC) MOSFETs and functional safety.

The GD3160's SPI programmable drive, protection and fault reporting features allow users to optimize conditions for driving and protecting almost any SiC MOSFET or Si IGBT power switch.

ISO 26262 compliant and automotive qualified, the GD3160 integrates BOM saving and functional safety features to support implementing ASIL D compliant and power density efficient xEV inverter solutions.

More