Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SSOP32: SSOP32, plastic, shrink small outline package; 32 terminals; 0.65 mm pitch; 7.5 mm x 11 mm x 2.5 mm body
12NC: 935399914574
Details
Order
12NC: 935399914518
Details
Order
Parameter | Value |
---|---|
Device Function | HV Isolated IGBT & SiC Single gate driver IC |
Logic Level (V) | 3.3 |
Frequency (Max) (kHz) | 100 |
Load Current (IL) [TYP] (A) | 15 |
Number of Channels | 1 |
Protection | desaturation, overtemperature, real time monitor, segmented drive, short-circuit, two-level turn off, undervoltage |
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON)) | 500 |
Load Supply Voltage (Min) (V) | -12 |
Parameter | Value |
---|---|
Load Supply Voltage (Max) (V) | 25 |
Supply Voltage [min] (V) | 4.5 |
Supply Voltage [max] (V) | 40 |
Interface and Input Control | SPI / PWM |
SPI [bits] | 24 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
ASIL Certification | up to ASIL D |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MGD3160AM315EK(935399914574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 510.0 | |
MGD3160AM315EKR2(935399914518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 510.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MGD3160AM315EK (935399914574) | ISO 26262 | 3 | 260 | 40 | |||
MGD3160AM315EKR2 (935399914518) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MGD3160AM315EK (935399914574) | 854239 |
MGD3160AM315EKR2 (935399914518) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MGD3160AM315EK (935399914574) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MGD3160AM315EKR2 (935399914518) | ||||
MGD3160AM315EK (935399914574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MGD3160AM315EKR2 (935399914518) |
GD3160 silicon and enablement (documentation, software and boards) are available for selected customers (NDA required). For additional information and sample availability contact support or your local sales representative.
The GD3160 is an improved, advanced single-channel high-voltage isolated gate driver with enhanced features for driving and protecting silicon carbide (SiC) MOSFETs and functional safety.
The GD3160's SPI programmable drive, protection and fault reporting features allow users to optimize conditions for driving and protecting almost any SiC MOSFET or Si IGBT power switch.
ISO 26262 compliant and automotive qualified, the GD3160 integrates BOM saving and functional safety features to support implementing ASIL D compliant and power density efficient xEV inverter solutions.