Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935293378118
Details
Order
Parameter | Value |
---|---|
Special Features | 16-bit Counters, 32-bit OTP |
Security | RNG |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MF0MOU2001DA8,118(935293378118) | Yes | Yes Certificate Of Analysis (CoA) | No | REACH SVHC | 13.495729664 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MF0MOU2001DA8,118 (935293378118) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MF0MOU2001DA8,118 (935293378118) | 854232 | 5A992 | G157795 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MF0MOU2001DA8,118 (935293378118) | 2023-09-22 | 2023-12-21 | 202306009F01 | DIE ATTACH GLUE CHANGE DUE TO HENKEL 8388A DISCONTINUATION |
MF0MOU2001DA8,118 (935293378118) | 2023-06-16 | - | 202306009A | DIE ATTACH GLUE CHANGE DUE TO HENKEL 8388A DISCONTINUATION |
This page contains information on a product that is not recommended for new designs. The replacement for this product is the MIFARE Ultralight AES.
NXP® Semiconductors has developed the MIFARE Ultralight C - Contactless ticket IC MF0ICU2 to be used in a contactless smart ticket or smart card in combination with Proximity Coupling Devices (PCD). The communication layer (MIFARE® RF Interface) complies to parts 2 and 3 of the ISO/IEC 14443 Type-A standard. The MF0ICU2 is primarily designed for limited use applications such as public transport, event ticketing, and loyalty applications.
In the MIFARE system, the MF0ICU2 is connected to a coil with a few turns. The MF0ICU2 fits for the TFC.0 (Edmonson) and TFC.1 ticket formats as defined in EN 753-2.
TFC.1 ticket formats are supported by the MF0xxU20 chip featuring an on-chip resonance capacitor of 16 pF.
The smaller TFC.0 tickets are supported by the MFxxU21 chip holding an on-chip resonance capacitor of 50 pF.
When the ticket is positioned in the proximity of the coupling device (PCD) antenna, the high-speed RF communication interface allows the transmission of the data with a baud rate of 106 kbit/s.
An intelligent anti-collision function allows operating more than one card in the field simultaneously. The anti-collision algorithm selects each card individually and ensures that the execution of a transaction with a selected card is performed correctly without interference from another card in the field.
The anti-collision function is based on an IC individual serial number called Unique IDentification. The UID of the MF0ICU2 is 7 bytes long and supports cascade level 2 according to ISO/IEC 14443-3.