SOT500-4: PLLMC | NXP Semiconductors

SOT500-4: PLLMC


Overview

plastic leadless module carrier package; 35 mm wide tape
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PLLMC surface mount bottom PLLMC 0 plastic
Manufacture Code Reference Codes Issue Date
SOT500 2011-02-18
Part Description Quick access
2K, 70 pF, 4-Byte NUID, MOA8, MIFARE Plus EV2
MIFARE Classic EV1, 4K, 4-Byte ONUID, MOA8
MIFARE Classic EV1, 1 KB, 4-Byte NUID, MOA8
MIFARE Plus EV2, 4 KB, 4-Byte NUID, 70 pF, MOA8
MIFARE Classic EV1, MOA8, PTC, 12 in
MIFARE DESFire EV1, 256 B, 70 pF, MOA8 modules
MIFARE Classic EV1 4K - Mainstream contactless smart card IC for fast and easy solution development
MIFARE DESFire EV1 256 B 17 pF MOA8 modules
Reel, R: 200, M: 20, MIFARE Ultralight C
Mifare Ultralight EV1, 128-byte, 17 pF, MOA8
MIFARE DESFire Light, 640 B, 7 Byte UID, 50 pF, MOA8
MIFARE Ultralight AES - Contactless ticket IC
2K, 7 Byte UID, MOA4, MIFARE Plus EV2
MIFARE Ultralight C - Contactless ticket IC
MIFARE Classic 1K - Mainstream contactless smart card IC for fast and easy solution development
MIFARE DESFire EV3, 4 KB, 70 pF, MOA8
MIFARE DESFire EV3, 16 KB
MIFARE Plus EV2 4 KB 7 Byte UID 70 pF MOA8
MIFARE Plus EV2 17 pF MOA8 - Moscow (customer specific)
MIFARE Plus SE, 1K, 7 Byte UID, MOA8
MIFARE DESFire EV3, MF3DH9300DA8/01 (GF1, Dresden)
MIFARE DESFire EV3, 4 KB, 17 pF, MOA8
2K, 70 pF, 7 Byte UID, MOA8, MIFARE Plus EV2
MIFARE DESFire EV3, 2 KB, 70 pF, MOA8
MIFARE DESFire Light, 7 Byte UID, MOA8, FWI = 7
MIFARE Classic 1K - Mainstream contactless smart card IC for fast and easy solution development
NTAG 424 / MOA8 / 50 pF / Default Key / FWI = 7
MIFARE Ultralight AES - Contactless ticket IC
NTAG 213, MOA8
MIFARE Plus SE, 1K, 4-Byte NUID, MOA8
MIFARE DESFire EV3, 2 KB, 17 pF, MOA8
NFC Forum Type 2 Tag compliant IC with 144/504/888 bytes user memory
NTAG 216, MOA8