MCXN547VDFT Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
2 x Arm Cortex-M33
Operating Frequency [Max] (MHz)
150, 150
Flash (kB)
2048
SRAM (kB)
512
LPFlexComm (LPUART/LPI2C/LPSPI)
10
I2S
2
CAN FD
1
Ethernet
1 x 10/100 MAC (MII, RMII)
USB Controllers
2
ParameterValue
Timers [Number, bits]
5 x 32
LPTimer
1
PWM [Number, bits]
1 x 16
ADC [Number, bits]
4 x 16
DAC [Number, bits]
1 x 12
GPIOs
124
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MCXN547VDFT(935461491557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
200.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCXN547VDFT
(935461491557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCXN547VDFT
(935461491557)
854231
5A992C
G187956

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCXN547VDFT
(935461491557)
2024-11-012024-11-02202410001IMCX Nx4x (N94x and N54x) Security Reference Manual Update to Rev 4
MCXN547VDFT
(935461491557)
2024-08-152024-08-16202408005IMCX Nx4x (N94x and N54x) Reference Manual Update to Rev 5

More about MCX-N94X-N54X

The MCX N94x and N54x are based on dual high-performance Arm® Cortex®-M33 cores running up to 150 MHz, with 2MB of Flash with optional full ECC RAM, a DSP co-processor and an integrated eIQ Neutron NPU. The NPU delivers up to 42x faster machine learning throughput compared to a CPU core alone enabling it to spend less time awake and reducing overall power consumption.

The multicore design delivers improved system performance and reduces consumption by enabling smart, efficient distribution of workloads to the analog and digital peripherals. The devices are supported by the MCUXpresso Developer Experience to optimize, ease and help accelerate embedded system development.

The MCX N94x offers a wider set of analog and motor control peripherals, while the MCX N54x family provides peripherals ranging from high-speed USB with a PHY to secure digital (SD) and smart card interfaces.