Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MCX N94x/54x Highly Integrated Multicore MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security
HLQFP100: HLQFP100, plastic, thermal enhanced low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.5 mm body
Parameter | Value |
---|---|
Core Type | 2 x Arm Cortex-M33 |
Operating Frequency [Max] (MHz) | 150, 150 |
Flash (kB) | 1024 |
SRAM (kB) | 384 |
LPFlexComm (LPUART/LPI2C/LPSPI) | 10 |
I2S | 2 |
CAN FD | 2 |
Ethernet | 1 x 10/100 MAC (RMII) |
USB Controllers | 1 |
Parameter | Value |
---|---|
Timers [Number, bits] | 7 x 32 |
LPTimer | 2 |
PWM [Number, bits] | 2 x 16 |
ADC [Number, bits] | 4 x 12, 4 x 16 |
DAC [Number, bits] | 1 x 14, 2 x 12 |
GPIOs | 78 |
Supply Voltage [Min to Max] (V) | 1.7 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
The MCX N94x and N54x are based on dual high-performance Arm® Cortex®-M33 cores running up to 150 MHz, with 2MB of Flash with optional full ECC RAM, a DSP co-processor and an integrated eIQ Neutron NPU. The NPU delivers up to 42x faster machine learning throughput compared to a CPU core alone enabling it to spend less time awake and reducing overall power consumption.
The multicore design delivers improved system performance and reduces consumption by enabling smart, efficient distribution of workloads to the analog and digital peripherals. The devices are supported by the MCUXpresso Developer Experience to optimize, ease and help accelerate embedded system development.
The MCX N94x offers a wider set of analog and motor control peripherals, while the MCX N54x family provides peripherals ranging from high-speed USB with a PHY to secure digital (SD) and smart card interfaces.