Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MCX C14x/24x/44x MCUs with Arm® Cortex® M0+, Entry level MCUs with USB, Segment LCD and Classical Peripherals
LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935463795557
Details
Parameter | Value |
---|---|
Core Type | 1 x Arm Cortex-M0+ |
Operating Frequency [Max] (MHz) | 48 |
Flash (kB) | 64 |
SRAM (kB) | 16 |
Serial Communication | 2 x I²C, 2 x SPI, 3 x UART |
USB Controllers | 1 |
Security | CRC |
Parameter | Value |
---|---|
Timers [Number, bits] | 3 x 16 |
LPTimer | 1 |
PWM [Number, bits] | 3 x 16 |
ADC [Number, bits] | 1 x 16 |
GPIOs | 51 |
Supply Voltage [Min to Max] (V) | 1.71 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MCXC242VLH(935463795557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 341.338 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCXC242VLH (935463795557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCXC242VLH (935463795557) | 854231 | 3A991A2 |
The MCX C14x/24x/44x microcontrollers, featuring an Arm® Cortex®-M0+ core, offer a range of memory configurations, from 32KB to 256KB Flash and up to 32KB SRAM, with 16KB Boot ROM. These entry-level MCUs are optimized for cost-sensitive and battery-powered applications requiring low-power USB connectivity and segment LCD support. The FlexIO technology enables customization for various serial peripheral emulation needs. They feature optimized low-power modes, achieving efficiency down to 54uA/MHz in very low-power run mode and 1.96 uA in deep sleep mode with retained RAM and RTC.
These devices are supported by the MCUXpresso Developer Experience to optimize, ease and help accelerate embedded system development.