MCXC141VLH Product Information|NXP

Buy Options

MCXC141VLH

Active

12NC: 935463843557

Details

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-M0+
Operating Frequency [Max] (MHz)
48
Flash (kB)
32
SRAM (kB)
8
Serial Communication
2 x I²C, 2 x SPI, 3 x UART
Security
CRC
Timers [Number, bits]
3 x 16
ParameterValue
LPTimer
1
PWM [Number, bits]
3 x 16
ADC [Number, bits]
1 x 16
GPIOs
54
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MCXC141VLH(935463843557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
341.338

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCXC141VLH
(935463843557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCXC141VLH
(935463843557)
854231
3A991A2

More about MCX-C14x-24x-44x

The MCX C14x/24x/44x microcontrollers, featuring an Arm® Cortex®-M0+ core, offer a range of memory configurations, from 32KB to 256KB Flash and up to 32KB SRAM, with 16KB Boot ROM. These entry-level MCUs are optimized for cost-sensitive and battery-powered applications requiring low-power USB connectivity and segment LCD support. The FlexIO technology enables customization for various serial peripheral emulation needs. They feature optimized low-power modes, achieving efficiency down to 54uA/MHz in very low-power run mode and 1.96 uA in deep sleep mode with retained RAM and RTC.

These devices are supported by the MCUXpresso Developer Experience to optimize, ease and help accelerate embedded system development.