MCIMX6Y2CVM08AB Product Information|NXP

Buy Options

MCIMX6Y2CVM08AB

Active

12NC: 935357248557

Details

MCIMX6Y2CVM08ABR

Active

12NC: 935357248518

Details

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
Arm Cortex-A7
Operating Frequency [Max] (MHz)
800
External Memory Supported
DDR3 SDRAM, DDR3L SDRAM, LPDDR2 DRAM, SD3.0/eMMC4.5
L2 Cache (Max) (KB)
128
SRAM (kB)
128
SPI
4
ParameterValue
I2C
4
UART
8
USB Controllers
2
CAN
2
Junction Temperature (Min) (℃)
-40
Junction Temperature (Max) (℃)
105
GPU 2D / GPU 3D
PXP Engine

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX6Y2CVM08AB(935357248557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
451.4
MCIMX6Y2CVM08ABR(935357248518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
-
REACH SVHC
451.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX6Y2CVM08AB
(935357248557)
No
3
260
40
MCIMX6Y2CVM08ABR
(935357248518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX6Y2CVM08AB
(935357248557)
854231
5A992C
G163970
MCIMX6Y2CVM08ABR
(935357248518)
854231
5A992C
G163970

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX6Y2CVM08AB
(935357248557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX6Y2CVM08ABR
(935357248518)
MCIMX6Y2CVM08AB
(935357248557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX6Y2CVM08AB
(935357248557)
2020-08-162020-08-17202005018IChip Errata Update for i.MX6UL&i.MX6SLL&i.MX6ULZ&i.MX6ULL
MCIMX6Y2CVM08AB
(935357248557)
2019-08-162019-11-13201907020F01i.MX6ULL Fab Site Transfer from SMIC8 to SMICB2
MCIMX6Y2CVM08AB
(935357248557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about i.MX6ULL

The i.MX 6ULL is a power efficient and cost-optimized applications processor family featuring an advanced implementation of a single Arm Cortex-A7 core, which operates at speeds up to 900 MHz. The i.MX 6ULL applications processor includes an integrated power management module that reduces the complexity of an external power supply and simplifies power sequencing. Each processor in this family provides various memory interfaces, including 16-bit LPDDR2, DDR3, DDR3L, raw and managed NAND flash, NOR flash, eMMC, Quad SPI and a wide range of other interfaces for connecting peripherals such as WLAN, Bluetooth®, GPS, displays and camera sensors.