MCIMX6Y1CVK05AB Product Information|NXP

Features


i.MX 6ULL Single-Core Processor with Arm® Cortex®-A7 Core

Package


LFBGA272: LFBGA272, plastic, low profile fine-pitch ball grid array; 272 balls; 0.5 mm pitch; 9 mm x 9 mm x 1.11 mm body

Buy Options

MCIMX6Y1CVK05AB

Active

12NC: 935357243557

Details

Quantity

Unit Pricing

1 - 25$8.80
26 - 99$8.12
100+$7.45

Order

$8.80 USD
In Stock:520
Order from distributors

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
Arm Cortex-A7
Operating Frequency [Max] (MHz)
528
External Memory Supported
DDR3 SDRAM, DDR3L SDRAM, LPDDR2 DRAM
L2 Cache (Max) (KB)
128
SRAM (kB)
128
ParameterValue
SPI
4
I2C
4
UART
8
USB Controllers
2
Junction Temperature (Min) (℃)
-40
Junction Temperature (Max) (℃)
105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX6Y1CVK05AB(935357243557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
358.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX6Y1CVK05AB
(935357243557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX6Y1CVK05AB
(935357243557)
854231
5A992C
G163970

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX6Y1CVK05AB
(935357243557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX6Y1CVK05AB
(935357243557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX6Y1CVK05AB
(935357243557)
2020-08-162020-08-17202005018IChip Errata Update for i.MX6UL&i.MX6SLL&i.MX6ULZ&i.MX6ULL
MCIMX6Y1CVK05AB
(935357243557)
2019-08-162019-11-13201907020F01i.MX6ULL Fab Site Transfer from SMIC8 to SMICB2

More about i.MX6ULL

The i.MX 6ULL is a power efficient and cost-optimized applications processor family featuring an advanced implementation of a single Arm Cortex-A7 core, which operates at speeds up to 900 MHz. The i.MX 6ULL applications processor includes an integrated power management module that reduces the complexity of an external power supply and simplifies power sequencing. Each processor in this family provides various memory interfaces, including 16-bit LPDDR2, DDR3, DDR3L, raw and managed NAND flash, NOR flash, eMMC, Quad SPI and a wide range of other interfaces for connecting peripherals such as WLAN, Bluetooth®, GPS, displays and camera sensors.