SOT1598-1: LFBGA272 | NXP Semiconductors

SOT1598-1: LFBGA272


Overview

LFBGA272, plastic, low profile fine-pitch ball grid array; 272 balls; 0.5 mm pitch; 9 mm x 9 mm x 1.11 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA272 surface mount bottom LFBGA 9 x 9 x 1.11 272 plastic
Manufacture Code Reference Codes Issue Date
98ASA00869 2017-06-11
Part Description Quick access