SOT1534-2: LFBGA289 | NXP Semiconductors

SOT1534-2: LFBGA289


Overview

LFBGA289, plastic, low profile fine-pitch ball grid array; 289 balls; 0.8 mm pitch; 14 mm x 14 mm x 1.18 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA289 surface mount bottom LFBGA 14 x 14 x 1.18 289 plastic
Manufacture Code Reference Codes Issue Date
98ASA00855 2017-06-11
Part Description Quick access
i.MX 32-bit MPU, ARM Cortex-A7 core, 500MHz, 289BGA
i.MX 32-bit MPU, ARM Cortex-A7 core, 800MHz, 289BGA