MCIMX6G3DVM05AB Product Information|NXP

Buy Options

MCIMX6G3DVM05AB

Active

12NC: 935346159557

Details

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX6G3DVM05AB(935346159557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
451.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX6G3DVM05AB
(935346159557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCIMX6G3DVM05AB
(935346159557)
854231
5A992C

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX6G3DVM05AB
(935346159557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX6G3DVM05AB
(935346159557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX6G3DVM05AB
(935346159557)
2020-08-162020-08-17202005018IChip Errata Update for i.MX6UL&i.MX6SLL&i.MX6ULZ&i.MX6ULL

More about i.MX6UL

Expanding the i.MX 6 series, the i.MX 6UltraLite is a high performance, ultra-efficient processor family featuring an advanced implementation of a single Arm® Cortex®-A7 core, which operates at speeds up to 696 MHz. The i.MX 6UltraLite applications processor includes an integrated power management module that reduces the complexity of external power supply and simplifies power sequencing. Each processor in this family provides various memory interfaces, including 16-bit LPDDR2, DDR3, DDR3L, raw and managed NAND flash, NOR flash, eMMC, Quad SPI and a wide range of other interfaces for connecting peripherals such as WLAN, Bluetooth™, GPS, displays and camera sensors.

i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.