MCIMX6G2CVK05AB Product Information|NXP

Features


i.MX 6UltraLite Processor - Low-Power, Secure, Arm® Cortex®-A7 Core

Package


LFBGA272: LFBGA272, plastic, low profile fine-pitch ball grid array; 272 balls; 0.5 mm pitch; 9 mm x 9 mm x 1.11 mm body

Buy Options

MCIMX6G2CVK05AB

Active

12NC: 935346139557

Details

Quantity

Unit Pricing

1 - 25$11.88
26 - 99$10.97
100+$10.05

Order

$11.88 USD
In Stock:490
Order from distributors

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
Arm Cortex-A7
Operating Frequency [Max] (MHz)
528
External Memory Supported
DDR3 SDRAM, DDR3L SDRAM, LPDDR2 DRAM
Video/Display features
PCP, RGB
L2 Cache (Max) (KB)
128
SRAM (kB)
128
ParameterValue
SPI
4
I2C
4
UART
8
USB Controllers
2
Junction Temperature (Min) (℃)
-40
Junction Temperature (Max) (℃)
105
Audio Specific Modules
SPDIF

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX6G2CVK05AB(935346139557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
358.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX6G2CVK05AB
(935346139557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCIMX6G2CVK05AB
(935346139557)
854231
5A992C

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX6G2CVK05AB
(935346139557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX6G2CVK05AB
(935346139557)
2020-08-162020-08-17202005018IChip Errata Update for i.MX6UL&i.MX6SLL&i.MX6ULZ&i.MX6ULL

More about i.MX6UL

Expanding the i.MX 6 series, the i.MX 6UltraLite is a high performance, ultra-efficient processor family featuring an advanced implementation of a single Arm® Cortex®-A7 core, which operates at speeds up to 696 MHz. The i.MX 6UltraLite applications processor includes an integrated power management module that reduces the complexity of external power supply and simplifies power sequencing. Each processor in this family provides various memory interfaces, including 16-bit LPDDR2, DDR3, DDR3L, raw and managed NAND flash, NOR flash, eMMC, Quad SPI and a wide range of other interfaces for connecting peripherals such as WLAN, Bluetooth™, GPS, displays and camera sensors.

i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.