Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA289: LFBGA289, plastic, low profile fine-pitch ball grid array; 289 balls; 0.8 mm pitch; 14 mm x 14 mm x 1.18 mm body
12NC: 935346152557
Details
Order
12NC: 935346152518
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 1 |
Core Type | Arm Cortex-A7 |
Operating Frequency [Max] (MHz) | 696 |
External Memory Supported | DDR3 SDRAM, DDR3L SDRAM, LPDDR2 DRAM |
L2 Cache (Max) (KB) | 128 |
SRAM (kB) | 128 |
SPI | 4 |
Parameter | Value |
---|---|
I2C | 4 |
UART | 8 |
USB Controllers | 2 |
Junction Temperature (Min) (℃) | -40 |
Junction Temperature (Max) (℃) | 125 |
Audio Specific Modules | SPDIF |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX6G1AVM07AB(935346152557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 451.4 | |
MCIMX6G1AVM07ABR(935346152518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | - | REACH SVHC | 451.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX6G1AVM07AB (935346152557) | No | 3 | 260 | 40 | |||
MCIMX6G1AVM07ABR (935346152518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX6G1AVM07AB (935346152557) | 854231 | 5A992C | |
MCIMX6G1AVM07ABR (935346152518) | 854231 | 5A992C | G160465 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX6G1AVM07AB (935346152557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX6G1AVM07ABR (935346152518) | ||||
MCIMX6G1AVM07AB (935346152557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX6G1AVM07ABR (935346152518) | ||||
MCIMX6G1AVM07AB (935346152557) | 2020-08-16 | 2020-08-17 | 202005018I | Chip Errata Update for i.MX6UL&i.MX6SLL&i.MX6ULZ&i.MX6ULL |
MCIMX6G1AVM07ABR (935346152518) | ||||
MCIMX6G1AVM07AB (935346152557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
Expanding the i.MX 6 series, the i.MX 6UltraLite is a high performance, ultra-efficient processor family featuring an advanced implementation of a single Arm® Cortex®-A7 core, which operates at speeds up to 696 MHz. The i.MX 6UltraLite applications processor includes an integrated power management module that reduces the complexity of external power supply and simplifies power sequencing. Each processor in this family provides various memory interfaces, including 16-bit LPDDR2, DDR3, DDR3L, raw and managed NAND flash, NOR flash, eMMC, Quad SPI and a wide range of other interfaces for connecting peripherals such as WLAN, Bluetooth™, GPS, displays and camera sensors.
i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.