MCIMX351AVM4B Product Information|NXP

Buy Options

MCIMX351AVM4B

Active

12NC: 935317287557

Details

Order

Order from distributors

MCIMX351AVM4BR2

Active

12NC: 935317287518

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
1 x Arm11
Operating Frequency [Max] (MHz)
400
L2 Cache (Max) (KB)
128
Serial Communication
3 x I²C, 3 x UART
ParameterValue
CAN
1
Ethernet
1 x 10/100 BaseT
PWM [Number, bits]
1 x 16

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX351AVM4B(935317287557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
838.7
MCIMX351AVM4BR2(935317287518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
838.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX351AVM4B
(935317287557)
No
3
260
40
MCIMX351AVM4BR2
(935317287518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX351AVM4B
(935317287557)
854231
5A992C
G167044
MCIMX351AVM4BR2
(935317287518)
854231
5A992C
G167044

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX351AVM4B
(935317287557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX351AVM4BR2
(935317287518)
MCIMX351AVM4B
(935317287557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX351AVM4BR2
(935317287518)
MCIMX351AVM4BR2
(935317287518)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about i.MX351

Targeted for the automotive market the i.MX351 is based on an Arm11™ core running at 532 MHz with 90 nm technology. The performance of the i.MX351 is boosted by a multi–level cache system, and includes features such as Enhanced Serial Audio Interface (or ESAI) for multi-channel (5.1) audio, SPDIF I/O for compressed digital audio connectivity and an advanced sample rate converter (ASRC) for mixing digital content with different sampling frequencies. For automotive the i.MX351 connectivity options include 2-CAN modules, Media Local Bus (or MLB) to connect to MOST “INIC” transceivers, Ethernet and the ability to connect to external wireless modules via USB or SDIO.

The i.MX351 is supported by companion NXP® power management ICs (PMIC), MC13892 and MMPF0100.