Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA400: LFBGA400, plastic, low profile fine-pitch ball grid array; 400 balls; 0.8 mm pitch; 17 mm x 17 mm x 1.18 mm body
12NC: 935315863557
Details
Order
12NC: 935315863518
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm9 |
Operating Frequency [Max] (MHz) | 400 |
Serial Communication | 1 x I²C, 1 x SPI, 1 x UART |
Parameter | Value |
---|---|
CAN | 1 |
Ethernet | 1 x 10/100 BaseT, 1 x MII |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX258CJM4A(935315863557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 838.7 | |
MCIMX258CJM4AR2(935315863518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 838.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX258CJM4A (935315863557) | No | 3 | 260 | 40 | |||
MCIMX258CJM4AR2 (935315863518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX258CJM4A (935315863557) | 854231 | 5A992C | G168372 |
MCIMX258CJM4AR2 (935315863518) | 854231 | 5A992C | G168372 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX258CJM4A (935315863557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX258CJM4AR2 (935315863518) | ||||
MCIMX258CJM4A (935315863557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX258CJM4AR2 (935315863518) | ||||
MCIMX258CJM4A (935315863557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MCIMX258CJM4AR2 (935315863518) |
NXP’s Arm9™-based i.MX258 applications processor targets industrial and general embedded applications requiring high levels of security. Featuring an on-chip security engine, the i.MX258 is ideal for building highly secure devices for which it is critical that only code intended for that device will run on that device. Highly specific tamper detection circuitry is engineered to quickly erase confidential information if a device threat is detected.
The i.MX258 security capabilities and connectivity provides a robust yet cost-effective solution for point-of-sale (POS), biometrics and secure residential gateways (e.g. smart meters) devices.