MCIMX253CJM4A Product Information|NXP

Buy Options

MCIMX253CJM4A

Active

12NC: 935310306557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
1 x Arm9
Operating Frequency [Max] (MHz)
400
ParameterValue
Serial Communication
1 x I²C, 1 x SPI, 1 x UART
Ethernet
1 x 10/100 BaseT, 1 x MII

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX253CJM4A(935310306557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
838.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX253CJM4A
(935310306557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX253CJM4A
(935310306557)
854231
5A992C
G168372

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX253CJM4A
(935310306557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX253CJM4A
(935310306557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about i.MX253

Our Arm9™-based i.MX253 applications processor targets cost sensitive industrial and general embedded applications, without sacrificing on performance or connectivity. The i.MX253 is packed with connectivity options including Ethernet, USB 2.0 with integrated PHY's, two MMC/SD/SDIO ports, and an SVGA (800x600) display controller enabling devices with high resolution, color-rich displays.

Along with its extensive connectivity options, support for external DDR2 memory and NAND flash simplifies board design and reduces cost. The i.MX253 enables cost effective and feature-packed solutions for applications including HMI, multi-function portable printers, and patient monitoring devices.