MCF51QE32CLH Product Information|NXP

Buy Options

MCF51QE32CLH

Active

12NC: 935321265557

Details

Order

Order from distributors

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
50
Flash (kB)
32
RAM (kB)
8
GPIO
54
ParameterValue
Supply Voltage [min] (V)
1.8
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF51QE32CLH(935321265557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF51QE32CLH
(935321265557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF51QE32CLH
(935321265557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF51QE32CLH
(935321265557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF51QE32CLH
(935321265557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCF51QE32CLH
(935321265557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MCF51QE

The QE family, comprised of a pin-compatible 8-bit and 32-bit device duo, is the first family in the Flexis series. The Flexis series of controllers is the connection point on the NXP® Controller Continuum, where 8- and 32-bit compatibility becomes reality.

The MCF51QE128 device extends the low end of the 32-bit ColdFire® controller family with up to 128 KB flash memory and a 24-channel, 12-bit analog-to-digital converter (ADC).  The 32-bit MCF51QE128 is pin-, peripheral- and tool-compatible with the 8-bit S08QE128 device. They share a common set of peripherals and development tools delivering the ultimate in migration flexibility.