MCF51JE256VLK Product Information|NXP

Buy Options

MCF51JE256VLK

Active

12NC: 935324341557

Details

Order

Order from distributors

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
50
Flash (kB)
256
RAM (kB)
32
GPIO
47
ParameterValue
Supply Voltage [min] (V)
1.8
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF51JE256VLK(935324341557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
491.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF51JE256VLK
(935324341557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF51JE256VLK
(935324341557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF51JE256VLK
(935324341557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF51JE256VLK
(935324341557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCF51JE256VLK
(935324341557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MCF51JE

The MCF51JE256/128 (JE256/128) provides ultra low-power operation, USB connectivity and high measurement accuracy, all in a single 32-bit microcontroller (MCU), allowing designers to develop a more fully featured system at a lower cost. The JE256/128 integrates high-resolution analog-to-digital converter (ADC) and digital-to-analog converter (DAC) modules, rich peripheral set including a USB 2.0 host/device/on-the-go controller, multiple serial interfaces and an external bus interface.

The JE256/128 is part of Our Flexis® MCU series, which includes both 8-bit S08 and 32-bit V1 ColdFire® MCUs that have a common set of peripherals and development tools to deliver the ultimate in migration flexibility. NXP® provides a comprehensive suite of development tools and software to help developers design quickly and easily.

More