MC68HC11E0MFNE2 Product Information|NXP

Buy Options

MC68HC11E0MFNE2

End of Life

12NC: 935323953574

Details

Order

Operating Features

ParameterValue
Package Style
PLCC

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC68HC11E0MFNE2(935323953574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
2962.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC68HC11E0MFNE2
(935323953574)
No
3
250
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC68HC11E0MFNE2
(935323953574)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC68HC11E0MFNE2
(935323953574)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC68HC11E0MFNE2
(935323953574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about 68HC11E0

The 68HC11E family MCUs all combine the M68HC11 CPU with high-performance, on-chip peripherals. The E series is comprised of many devices with various configurations of RAM, ROM or EPROM, and EEPROM. Several low-voltage devices are also available. With the exception of a few minor differences, the operation of all E-series MCUs is identical. A fully static design and high-density complementary metal-oxide semiconductor (HCMOS) fabrication process allow E-series devices to operate at frequencies from 3 MHz to dc.