MC56F83786VLK Product Information|NXP

Buy Options

Operating Features

ParameterValue
Automotive
N
Flash (kB)
256
RAM (kB)
64
Operating Frequency [Max] (MHz)
100
High-resolution PWM (312ps)
16
CAN
1
USB Controllers
0
ParameterValue
QSCI
3
I2C
2
SPI
2
GPIO
68
Total DMA Channels
4
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [Min to Max] (V)
2.7 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MC56F83786VLK(935389829557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
491.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC56F83786VLK
(935389829557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC56F83786VLK
(935389829557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC56F83786VLK
(935389829557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC56F83786VLK
(935389829557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MC56F83xxx

The MC56F83xxx family is NXP's performance level digital signal controller product and the world's first DSC product with both USB and CAN FD integrated. It leverages the high-performance 56800EX DSP core, with both core and bus frequency up to 100MHz. Plus the integration of all kinds of high-performance peripherals, this product extends the DSC performance to its highest level, which is extremely suitable for high-performance digital power conversion and high-performance single/dual motor control applications. the MC56F83xxx family is NXP's first DSC product to support dual partition Flash, Flash ECC, USB, CAN FD and boot ROM. In addition, MC56F83xxx family has lots of enhancement include enhanced DMA function (eDMA), more flexible event generator (EVTG), low-power high-speed ADC, extended RAM size and up to 16 channel high-resolution PWM.

For additional information and sample availability, contact your local NXP Sales Office or NXP Authorized Distributor.

More