Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935416879557
Details
Quantity
Unit Pricing
1 - 25 | $6.37 |
26 - 99 | $5.88 |
100+ | $5.39 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Automotive | N |
Flash (kB) | 256 |
RAM (kB) | 64 |
Operating Frequency [Max] (MHz) | 100 |
High-resolution PWM (312ps) | 14 |
CAN | 1 |
QSCI | 2 |
Parameter | Value |
---|---|
I2C | 2 |
SPI | 1 |
GPIO | 54 |
Total DMA Channels | 4 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Supply Voltage [Min to Max] (V) | 2.7 to 3.6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC56F83783MLH(935416879557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 346.55 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC56F83783MLH (935416879557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC56F83783MLH (935416879557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC56F83783MLH (935416879557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC56F83783MLH (935416879557) | 2020-12-04 | 2020-12-05 | 202011007IU01 | MC56F837XX Data Sheet and MC56F83XXX Mask Set 0N64Y Errata Update to Rev 2 |
MC56F83783MLH (935416879557) | 2020-11-27 | 2020-11-28 | 202011007I | MC56F837XX Data Sheet and MC56F83XXX Mask Set 0N64Y Errata Update to Rev 2 |
The MC56F83xxx family is NXP's performance level digital signal controller product and the world's first DSC product with both USB and CAN FD integrated. It leverages the high-performance 56800EX DSP core, with both core and bus frequency up to 100MHz. Plus the integration of all kinds of high-performance peripherals, this product extends the DSC performance to its highest level, which is extremely suitable for high-performance digital power conversion and high-performance single/dual motor control applications. the MC56F83xxx family is NXP's first DSC product to support dual partition Flash, Flash ECC, USB, CAN FD and boot ROM. In addition, MC56F83xxx family has lots of enhancement include enhanced DMA function (eDMA), more flexible event generator (EVTG), low-power high-speed ADC, extended RAM size and up to 16 channel high-resolution PWM.
For additional information and sample availability, contact your local NXP Sales Office or NXP Authorized Distributor.