Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Programmable solenoid controller, 6 - solenoid driver, precision control, LQFP 64
HLQFP64: HLQFP64, plastic, thermal enhanced low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body; 4.9 mm x 4.9 mm exposed pad
12NC: 935386547557
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935386547528
Details
Order
Parameter | Value |
---|---|
Device Function | powertrain control, pre-driver |
End of Injection Detection | Y |
Frequency (Max) (kHz) | 200 |
Number of Channels | 4 |
Protection | drain to source voltage/voltage source, open load, overtemperature, undervoltage |
Supply Voltage [min] (V) | 5 |
Parameter | Value |
---|---|
Supply Voltage [max] (V) | 72 |
SPI [bits] | 16 |
Number of High Side Pre Driver | 5 |
Number Low Side Pre Driver | 7 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
ASIL Certification | up to ASIL C |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC33PT2001MAE(935386547557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 373.6 | |
MC33PT2001MAER2(935386547528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 373.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33PT2001MAE (935386547557) | ISO 26262 | 3 | 260 | 40 | |||
MC33PT2001MAER2 (935386547528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC33PT2001MAE (935386547557) | 854239 | EAR99 |
MC33PT2001MAER2 (935386547528) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33PT2001MAE (935386547557) | 2022-05-27 | 2022-05-28 | 202205014I | MC33PT2001 and MC33PT2000 Data Sheet Updates (Counter Prescaler Corrections Only) |
MC33PT2001MAER2 (935386547528) | ||||
MC33PT2001MAE (935386547557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33PT2001MAER2 (935386547528) |
The PT2001 is a programmable gate driver IC for precision solenoid control applications, which makes the component very flexible and relieves the main microcontroller from the intensive task of the actuator control.
The chip integrates four microcores used to control, five external MOSFET high-side pre-drivers, seven external MOSFET low-side pre-drivers, a DC-DC converter, integrated end of injection detection, current measurement and diagnostics.