MC33772CTP1AE Product Information|NXP

Buy Options

MC33772CTP1AE

Active

12NC: 935405156557

Details

Quantity

Unit Pricing

1 - 25$6.72
26 - 99$6.20
100+$5.69

Order

$6.72 USD
In Stock:2,000
Order from distributors

Operating Features

ParameterValue
Cell Voltage Measurement Channel
3 to 6
Cell OV/UV
yes
Cell Balancing
yes
Coulomb Count
yes
ParameterValue
Isolated Daisy Chain Communication (TPL)
yes
Precision GPIO
Yes
SPI Communication
Yes
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MC33772CTP1AE(935405156557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
189.0086
MC33772CTP1AER2(935405156528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
189.0086

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33772CTP1AE
(935405156557)
ISO 26262
3
260
40
MC33772CTP1AER2
(935405156528)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC33772CTP1AE
(935405156557)
854239
EAR99
MC33772CTP1AER2
(935405156528)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33772CTP1AE
(935405156557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33772CTP1AER2
(935405156528)

More about MC33772C

The MC33772C is a Li-Ion battery cell controller IC designed for automotive and industrial applications such as HEV, EV, ESS, UPS systems.

    Featuring:
  • ADC conversions on the differential cell voltages with averaging up to 256 samples and currents as well as coulomb counting and temperature measurements
  • Embedded balancing transistors and diagnostics to simplify applications
  • Support standard SPI and transformer isolated daisy chain communication (with MC33664) to an MCU for processing and control up to 63 nodes in one daisy chain
  • Loopback support for one daisy chain
More