Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFP48: HLQFP48, plastic, thermal enhanced low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935405262557
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935405262528
Details
Order
Parameter | Value |
---|---|
Cell Voltage Measurement Channel | 3 to 6 |
Cell OV/UV | yes |
Cell Balancing | yes |
Coulomb Count | no |
Parameter | Value |
---|---|
Isolated Daisy Chain Communication (TPL) | yes |
Precision GPIO | Yes |
SPI Communication | Yes |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC33772CTA1AE(935405262557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 189.0086 | |
MC33772CTA1AER2(935405262528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 189.0086 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33772CTA1AE (935405262557) | ISO 26262 | 3 | 260 | 40 | |||
MC33772CTA1AER2 (935405262528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC33772CTA1AE (935405262557) | 854239 | EAR99 |
MC33772CTA1AER2 (935405262528) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33772CTA1AE (935405262557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33772CTA1AER2 (935405262528) |
The MC33772C is a Li-Ion battery cell controller IC designed for automotive and industrial applications such as HEV, EV, ESS, UPS systems.