Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFP48: HLQFP48, plastic, thermal enhanced low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935359127557
Details
Order
12NC: 935359127528
Details
Order
Parameter | Value |
---|---|
Cell Voltage Measurement Channel | 3 to 6 |
Cell OV/UV | yes |
Cell Balancing | yes |
Coulomb Count | no |
Parameter | Value |
---|---|
Isolated Daisy Chain Communication (TPL) | yes |
Precision GPIO | Yes |
SPI Communication | Yes |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33772BTA1AE(935359127557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 189.0086 | |
MC33772BTA1AER2(935359127528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 189.0086 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33772BTA1AE (935359127557) | ISO 26262 | 3 | 260 | 40 | |||
MC33772BTA1AER2 (935359127528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC33772BTA1AE (935359127557) | 854239 |
MC33772BTA1AER2 (935359127528) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33772BTA1AE (935359127557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC33772BTA1AER2 (935359127528) | ||||
MC33772BTA1AE (935359127557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33772BTA1AER2 (935359127528) | ||||
MC33772BTA1AE (935359127557) | 2020-04-11 | 2020-04-12 | 202003032I | MC33772B Data Sheet Update to Rev 6.0 (Corrections and Technical Clarifications) |
MC33772BTA1AER2 (935359127528) | ||||
MC33772BTA1AE (935359127557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC33772BTA1AER2 (935359127528) |
The MC33772 is a Li-Ion battery cell controller IC designed for automotive and industrial applications such as HEV, EV, ESS, UPS systems. It has been chosen as one of EDN’s Hot 100 products for 2015! featuring:
Datasheet, Safety Manual and Application Hint available with a non-disclosure agreement (NDA). For additional information, contact your local NXP Sales Office.