MC33772BSP1AE Product Information|NXP

Buy Options

MC33772BSP1AE

Active

12NC: 935358985557

Details

Order

In Stock:2,640
Order from distributors

MC33772BSP1AER2

Active

12NC: 935358985528

Details

Order

In Stock:3,726
Order from distributors

Operating Features

ParameterValue
Cell Voltage Measurement Channel
3 to 6
Cell OV/UV
yes
Cell Balancing
yes
Coulomb Count
no
ParameterValue
Isolated Daisy Chain Communication (TPL)
no
Precision GPIO
Yes
SPI Communication
Yes
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC33772BSP1AE(935358985557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
189.0086
MC33772BSP1AER2(935358985528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
189.0086

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33772BSP1AE
(935358985557)
ISO 26262
3
260
40
MC33772BSP1AER2
(935358985528)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MC33772BSP1AE
(935358985557)
854239
MC33772BSP1AER2
(935358985528)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33772BSP1AE
(935358985557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33772BSP1AER2
(935358985528)
MC33772BSP1AE
(935358985557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33772BSP1AER2
(935358985528)
MC33772BSP1AE
(935358985557)
2020-04-112020-04-12202003032IMC33772B Data Sheet Update to Rev 6.0 (Corrections and Technical Clarifications)
MC33772BSP1AER2
(935358985528)

More about MC33772B

The MC33772 is a Li-Ion battery cell controller IC designed for automotive and industrial applications such as HEV, EV, ESS, UPS systems. It has been chosen as one of EDN’s Hot 100 products for 2015!  featuring:

  • ADC conversions on the differential cell voltages and currents as well as coulomb counting and temperature measurements
  • Embedded balancing transistors and diagnostics to simplify applications
  • The device supports standard SPI and transformer isolated daisy chain communication (via MC33664) to an MCU for processing and control
  • The MC33772 is compliant with MPC5xxx 32-bit MCU families

Datasheet, Safety Manual and Application Hint available with a non-disclosure agreement (NDA). For additional information, contact your local NXP Sales Office.

More