Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFP64: HLQFP64, plastic, thermal enhanced low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935350893557
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935350893528
Details
Order
Parameter | Value |
---|---|
Cell Voltage Measurement Channel | 7 to 14 |
Cell OV/UV | yes |
Cell Balancing | yes |
Coulomb Count | yes |
Parameter | Value |
---|---|
Isolated Daisy Chain Communication (TPL) | yes |
Precision GPIO | Yes |
SPI Communication | Yes |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33771BTP1AE(935350893557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 363.6681 | |
MC33771BTP1AER2(935350893528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 363.6681 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33771BTP1AE (935350893557) | ISO 26262 | 3 | 260 | 40 | |||
MC33771BTP1AER2 (935350893528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC33771BTP1AE (935350893557) | 854239 |
MC33771BTP1AER2 (935350893528) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33771BTP1AE (935350893557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC33771BTP1AER2 (935350893528) | ||||
MC33771BTP1AE (935350893557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33771BTP1AER2 (935350893528) | ||||
MC33771BTP1AE (935350893557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC33771BTP1AER2 (935350893528) |
The MC33771 is a Li-Ion battery cell controller IC designed for automotive and industrial applications such as HEV, EV, ESS, UPS systems. Featuring:
Datasheet, Safety Manual and Application Hint available with non-disclosure agreement (NDA). For additional information, contact your local NXP Sales Office.