MC33771BSP1AE Product Information|NXP

Buy Options

MC33771BSP1AE

Active

12NC: 935349661557

Details

Order

In Stock:1,007
Order from distributors

Operating Features

ParameterValue
Cell Voltage Measurement Channel
7 to 14
Cell OV/UV
yes
Cell Balancing
yes
Coulomb Count
yes
ParameterValue
Isolated Daisy Chain Communication (TPL)
no
Precision GPIO
Yes
SPI Communication
Yes

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC33771BSP1AE(935349661557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
363.6681
MC33771BSP1AER2(935349661528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
363.6681

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33771BSP1AE
(935349661557)
ISO 26262
3
260
40
MC33771BSP1AER2
(935349661528)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MC33771BSP1AE
(935349661557)
854239
MC33771BSP1AER2
(935349661528)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33771BSP1AE
(935349661557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33771BSP1AER2
(935349661528)
MC33771BSP1AE
(935349661557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33771BSP1AER2
(935349661528)
MC33771BSP1AE
(935349661557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC33771BSP1AER2
(935349661528)

More about MC33771B

The MC33771 is a Li-Ion battery cell controller IC designed for automotive and industrial applications such as HEV, EV, ESS, UPS systems. Featuring:

  • ADC conversions on the differential cell voltages and currents as well as coulomb counting and temperature measurements.
  • Embedded balancing transistors and diagnostics to simplify applications.
  • Support standard SPI and transformer isolated daisy chain communication (with MC33664) to an MCU for processing and control.
  • The MC33771 is compliant with MPC5xxx 32-bit MCU families.

Datasheet, Safety Manual and Application Hint available with non-disclosure agreement (NDA). For additional information, contact your local NXP Sales Office.

More