Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HQFN23: HQFN23, thermal enhanced qual flat package, no leads, 23 terminals, 0.9 mm pitch, 12 mm x 12 mm x 2.1 mm body
12NC: 934070643557
Details
Order
12NC: 934070643578
Details
Order
Parameter | Value |
---|---|
Device Function | high side switch |
Load Current (IL) [TYP] (A) | 3 |
Load Current (IL) [MAX] (A) | 4.4 |
Number of Channels | 2 |
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON)) | 20 |
Load Supply Voltage (Min) (V) | 8 |
Parameter | Value |
---|---|
Load Supply Voltage (Max) (V) | 36 |
Supply Voltage [max] (V) | 5.5 |
Supply Voltage [min] (V) | 3 |
SPI [bits] | 16 |
Interface and Input Control | Direct from input, SPI |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC20XS4200FK(934070643557) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 972.3 | |
MC20XS4200FKR2(934070643578) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 972.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MC20XS4200FK (934070643557) | No | 3 | 260 | 260 | 40 | 40 | |
MC20XS4200FKR2 (934070643578) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC20XS4200FK (934070643557) | 854239 | EAR99 |
MC20XS4200FKR2 (934070643578) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
MC20XS4200FK (934070643557) | - | MC20XS4200BFK (934070641557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC20XS4200FK (934070643557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC20XS4200FKR2 (934070643578) | ||||
MC20XS4200FK (934070643557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC20XS4200FKR2 (934070643578) | ||||
MC20XS4200FK (934070643557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC20XS4200FKR2 (934070643578) |
The NXP 24XS4 devices are part of a 24 V high side switch product family with integrated control and multiple protective and diagnostic functions.