Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HQFN23: HQFN23, thermal enhanced qual flat package, no leads, 23 terminals, 0.9 mm pitch, 12 mm x 12 mm x 2.1 mm body
12NC: 934072422557
Details
Order
12NC: 934072422578
Details
Order
Parameter | Value |
---|---|
Device Function | high side switch |
Load Current (IL) [TYP] (A) | 12 |
Load Current (IL) [MAX] (A) | 15 |
Number of Channels | 2 |
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON)) | 6 |
Load Supply Voltage (Min) (V) | 8 |
Parameter | Value |
---|---|
Load Supply Voltage (Max) (V) | 36 |
Supply Voltage [max] (V) | 5.5 |
Supply Voltage [min] (V) | 3 |
SPI [bits] | 16 |
Interface and Input Control | Direct from input, SPI |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC06XS4200DFK(934072422557) | No | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 972.3 | |
MC06XS4200DFKR2(934072422578) | No | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 972.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Soldering | |||||
MC06XS4200DFK (934072422557) | No | 3 | 260 | 40 | |||
MC06XS4200DFKR2 (934072422578) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC06XS4200DFK (934072422557) | 854239 |
MC06XS4200DFKR2 (934072422578) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC06XS4200DFK (934072422557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC06XS4200DFKR2 (934072422578) |
The NXP 24XS4 devices are part of a 24 V high side switch product family with integrated control and multiple protective and diagnostic functions.