MC10XS4200FK Product Information|NXP

Buy Options

Operating Features

ParameterValue
Device Function
high side switch
Load Current (IL) [TYP] (A)
6
Load Current (IL) [MAX] (A)
7.5
Number of Channels
2
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))
10
Load Supply Voltage (Min) (V)
8
ParameterValue
Load Supply Voltage (Max) (V)
36
Supply Voltage [max] (V)
5.5
Supply Voltage [min] (V)
3
SPI [bits]
16
Interface and Input Control
Direct from input, SPI
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC10XS4200FK(934070486557)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e4
REACH SVHC
972.3
MC10XS4200FKR2(934070486578)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e4
REACH SVHC
972.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MC10XS4200FK
(934070486557)
No
3
260
260
40
40
MC10XS4200FKR2
(934070486578)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC10XS4200FK
(934070486557)
854239
EAR99
MC10XS4200FKR2
(934070486578)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
MC10XS4200FK
(934070486557)
-
MC10XS4200CFK
(934072197557)
MC10XS4200FKR2
(934070486578)
-
MC10XS4200CFKR2
(934072197578)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC10XS4200FK
(934070486557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC10XS4200FKR2
(934070486578)
MC10XS4200FK
(934070486557)
2022-04-072022-04-08202203024ILFET1T 65V Technology Qualified in NXP ICN8 Manufacturing Site
MC10XS4200FKR2
(934070486578)
MC10XS4200FK
(934070486557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC10XS4200FKR2
(934070486578)
MC10XS4200FKR2
(934070486578)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MC24XS4

The NXP 24XS4 devices are part of a 24 V high side switch product family with integrated control and multiple protective and diagnostic functions.

  • Designed for truck, bus and industrial applications
  • The low RDSON channels can control different load types; bulb lamps, solenoids or DC motors
  • Control, device configuration and diagnostics are performed through a 16-bit SPI, allowing easy integration into existing applications
  • Both channels can be controlled individually by external or internal clock signals for PWM mode, or by direct inputs and can also be parallelized
  • With increased integration, the switch drives lighter-weight, smaller systems and a lower component count
  • Easy Tower® System eXtreme Switch module configuration
More