MC17XSG500DEK Product Information|NXP

Buy Options

Operating Features

ParameterValue
Device Function
high side switch
Load Current (IL) [TYP] (A)
5.5
Load Current (IL) [MAX] (A)
9
Number of Channels
5
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))
17
Load Supply Voltage (Min) (V)
6
ParameterValue
Load Supply Voltage (Max) (V)
32
Supply Voltage [max] (V)
5.5
Supply Voltage [min] (V)
4.5
SPI [bits]
16
Interface and Input Control
Direct from input, SPI
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MC17XSG500DEK(934072411574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
482.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC17XSG500DEK
(934072411574)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC17XSG500DEK
(934072411574)
854239
EAR99

More about MC32XSG

The NXP 32XSG family is an extended version of the 12XSF covering higher voltage range up to 32 V. These eXtreme switches are designed to control and diagnose various type of loads such as lights, DC motors, PLC, etc.

  • It combines flexibility through daisy chainable SPI at 5.0 MHz, extended digital and analog feedbacks, safety and robustness.
  • Low RDS(ON) and high integration allow power and space saving at the module level.
  • These 2 penta-output devices are hardware and SPI compatible.