Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HSOP54: HSOP54, plastic, heatsink small outline package; W/B, tooth gap design, 54 terminals; 0.65 mm pitch; 4.6 mm x 10.4 mm exposed pad
12NC: 934072408574
Details
Order
Parameter | Value |
---|---|
Device Function | high side switch |
Load Current (IL) [TYP] (A) | 5.5, 11 |
Load Current (IL) [MAX] (A) | 9, 18 |
Number of Channels | 2, 3 |
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON)) | 7, 17 |
Load Supply Voltage (Min) (V) | 6 |
Parameter | Value |
---|---|
Load Supply Voltage (Max) (V) | 32 |
Supply Voltage [max] (V) | 5.5 |
Supply Voltage [min] (V) | 4.5 |
SPI [bits] | 16 |
Interface and Input Control | Direct from input, SPI |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC07XSG517DEK(934072408574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 774.45 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC07XSG517DEK (934072408574) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC07XSG517DEK (934072408574) | 854239 | EAR99 |
The NXP 32XSG family is an extended version of the 12XSF covering higher voltage range up to 32 V. These eXtreme switches are designed to control and diagnose various type of loads such as lights, DC motors, PLC, etc.