Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
FBGA625: FBGA625, plastic, fine-pitch ball grid array; 625 balls; 0.8 mm pitch; 21 mm x 21 mm x 2.35 mm body
12NC: 935323586557
Details
Order
Parameter | Value |
---|---|
Silicon Rev | Rev 1 |
Family | QorIQ LS1024A |
Development Tools | LS1024A-RDB |
Qualification tier | Industrial |
Core Type | Arm Cortex-A9 |
Core: Number of cores (SPEC) | 2 |
Operating Frequency [Max] (MHz) | 650 |
Typical Power | 3 |
Cache (KB) | 32 |
L1 Cache (KB) | 32 |
L2 Cache (Max) (KB) | 256 |
SRAM (kB) | 64 |
External Memory Supported | DDR3 SDRAM |
DRAM frequency (max)(MHz) | 1066 |
Serial Audio Interface (SAI) | 1 |
I2S | 1 |
Parameter | Value |
---|---|
SPI | 2 |
UART | 2 |
I2C | 1 |
USB Controllers | 2 |
Ethernet Ports | 3 |
Ethernet Type | 1G |
PCIe | 2 |
PCIe version | PCIe 2.0 |
SATA | 2 x SATA 3.0 |
Encryption | N |
Watchdog timer | Y |
Timers | 6 |
Debug & Trace | JTAG |
Ambient Operating Temperature (Min to Max) (℃) | 0 to 70 |
Junction Temperature (Min to Max) (℃) | 0 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
LS1024ASN7ELA(935323586557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 3110.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
LS1024ASN7ELA (935323586557) | No | 3 | 250 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
LS1024ASN7ELA (935323586557) | 854231 | 5A002A1 | G142070 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LS1024ASN7ELA (935323586557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
LS1024ASN7ELA (935323586557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LS1024A multicore devices are not recommended for new designs. Please use LS1023A devices.
The LS1024A multicore communications processors delivers scalability, superior packet handling capabilities, vastly increased VPN and SSL throughput and optimized quality of service hardware features. For broadband home routers, VoIP gateways, IoT (Internet of Things) gateways, and low-end network attached storage.
Based on single- or dual-core Arm® Cortex®-A9 CPU cores, the LS1024A of system-on-chip (SoC) processor achieves the lowest power consumption in its class (<3 W typical at 900 MHz) to provide performance scalability and maximum flexibility. In addition to high throughput IPSec and SSL CPU offload with an onboard security engine that includes a powerful deep packet inspection engine with GZIP decompression capability. The LS1024A processor includes SATA-2 interfaces, along with a powerful processing engine and integrated RAID controller to provide an ideal solution for network attached storage applications.
The LS1024A OpenWRT Linux-based SDK is optimized for both single- and dual-core operation.
Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.