LS1024ASE7MLA Product Information|NXP

Buy Options

LS1024ASE7MLA

End of Life

12NC: 935318216557

Details

Order

Order from distributors

Operating Features

ParameterValue
Silicon Rev
Rev 1
Family
QorIQ LS1024A
Development Tools
LS1024A-RDB
Qualification tier
Industrial
Core Type
Arm Cortex-A9
Core: Number of cores (SPEC)
2
Operating Frequency [Max] (MHz)
1200
Typical Power
3
Cache (KB)
32
L1 Cache (KB)
32
L2 Cache (Max) (KB)
256
SRAM (kB)
64
External Memory Supported
DDR3 SDRAM
DRAM frequency (max)(MHz)
1066
Serial Audio Interface (SAI)
1
I2S
1
ParameterValue
SPI
2
UART
2
I2C
1
USB Controllers
2
Ethernet Ports
3
Ethernet Type
1G
PCIe
2
PCIe version
PCIe 2.0
SATA
2 x SATA 3.0
Encryption
Y
Watchdog timer
Y
Timers
6
Debug & Trace
JTAG
Ambient Operating Temperature (Min to Max) (℃)
0 to 70
Junction Temperature (Min to Max) (℃)
0 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
LS1024ASE7MLA(935318216557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
3110.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
LS1024ASE7MLA
(935318216557)
No
3
250
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
LS1024ASE7MLA
(935318216557)
854231
5A002A1
G142070

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LS1024ASE7MLA
(935318216557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
LS1024ASE7MLA
(935318216557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about LS1024A

The LS1024A multicore communications processors delivers scalability, superior packet handling capabilities, vastly increased VPN and SSL throughput and optimized quality of service hardware features. For broadband home routers, VoIP gateways, IoT (Internet of Things) gateways, and low-end network attached storage.

Based on single- or dual-core Arm® Cortex®-A9 CPU cores, the LS1024A of system-on-chip (SoC) processor achieves the lowest power consumption in its class (<3 W typical at 900 MHz) to provide performance scalability and maximum flexibility. In addition to high throughput IPSec and SSL CPU offload with an onboard security engine that includes a powerful deep packet inspection engine with GZIP decompression capability. The LS1024A processor includes SATA-2 interfaces, along with a powerful processing engine and integrated RAID controller to provide an ideal solution for network attached storage applications.

The LS1024A OpenWRT Linux-based SDK is optimized for both single- and dual-core operation.

Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.

More