LPC804M101JHI33 Product Information|NXP

Features


Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores

Package


HVQFN32: HVQFN32, plastic thermal enhanced very thin quad flat package; no leads; 32 terminals, 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body

Buy Options

LPC804M101JHI33E

Active

12NC: 935346816551

Details

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
15
Flash (kB)
32
RAM (kB)
4
Serial Communication
1 x SPI, 2 x I²C, 2 x UART
ADC sample rate
480 Ksps
ParameterValue
ADC (Channels)
12
ADC (bits)
12
Timers
1
GPIO
30
Supply Voltage [Min to Max] (V)
1.71 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC804M101JHI33E(935346816551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
69.940456
LPC804M101JHI33Y(935346816518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
69.940456

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC804M101JHI33E
(935346816551)
No
3
3
240
260
LPC804M101JHI33Y
(935346816518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
LPC804M101JHI33E
(935346816551)
854231
LPC804M101JHI33Y
(935346816518)
854231

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC804M101JHI33E
(935346816551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC804M101JHI33Y
(935346816518)

More about LPC80X

LPC80x is a cost-effective Arm Cortex-M0+ based 32-bit MCU family operating at CPU frequencies of up to 15 MHz. The LPC80x MCU family supports up to 32 KB of flash memory and up to 4 KB of SRAM.

This family features a power-optimized core, small footprint in popular packages, and level shifting options thanks to its separate power rails. The peripheral complement of the LPC80x includes a CRC engine, I²C-bus interfaces, up to two USARTs, one SPI interface, capacitive touch interface (cap touch), one multi-rate timer, self-wake-up timer, one general purpose 32-bit counter/timer, one 12-bit ADC, one 10-bit DAC, one analog comparator, function-configurable I/O ports through a switch matrix, an input pattern match engine, programmable logic unit (PLU), and up to 30 general-purpose I/O pins.

This device is fully supported by NXP’s MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR EWARM.

More